Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for indicator light [EC000223]
Bill of material
090000
PREVIEW
Preview
PLID
090000
MANUTYPEDESC
Manufacturer Type Description
Q25LF-GN
DESCSHORT
Short Description
Indicator light, flush, green
DESCLONG
Long Description
Indicator light, Product range: RMQ16, Single unit, Design: Flush, Description: without light elements, With base, W2x4,6d; max. 30 V, 1 W, Color Lens: green, Degree of Protection: IP65, Connection to SmartWire-DT: no, Front dimensions: Front dimensions 25 × 25 mm
INTNO
International product number
4015080900009
NETTO_WEIGHT
Netto weight
0.01100 kg
ECLASS_13_0
Front element for warning lights [AKF029019]
ETIM_9_0
Front element for indicator light [EC000223]
EF006669
Suitable for number of built-in signal lights
1
EF000207
Colour lens
Green
EF006253
Construction type lens
Square
EF000079
Hole diameter
16 mm
EF004565
Width opening
0 mm
EF004778
Height opening
16 mm
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF008343
Type of lens
Flat
EF003118
Degree of protection (IP), front side
IP65
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices